Publish your products
FoodSafe Drain Stainless Steel P-Trap
Archived

FoodSafe Drain Stainless Steel P-Trap

Your facility needs to stay hygienic – both for your product and your workers. Prevent gases from flowing back into your facility with our specialized P-trap.

A food production facility sees all manner of materials enter its drains, from raw foods to prepared ingredients, and as these materials flow through your drainage, noxious gases can be produced. To prevent the back-flow of these gases into your facility, we’ve designed this stainless steel P-trap, which is meant to be just as hygienic as our drains.

ODORLESS PROCESSING

P-Traps and Running Traps are used to prevent sewer gas from entering your facility via the Catch Basin drain outlets.

Our traps are manufactured using food-grade stainless steel, and are recommended for use with all FoodSafe Catch basins: P-Trap for any vertical/bottom outlet connections, and Running Trap for horizontal/side outlet connections.

Specification
  • MATERIALS: T304 or T316 Stainless Steel

    PIPE SCHEDULE: 10 or 40

    SKU PTRAP

    Category Pipes / Traps

    Tag Odor Protection

Technical specification
  • Unique ref.foodsafe-stainless-steel-p-trap
  • Product familyFoodSafe Drains
  • Product groupPipes/Traps
  • TypeObject (single object)
  • Date of publishing2024-03-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit