Publish your products
Nest Doorbell (Battery)

Nest Doorbell (Battery)

Know more.
On any door

Built-in intelligent alerts tell you what’s happening at your door from anywhere. And it’s easy to install on your own1

  • Understand who, or what, is there
  • Greet visitors, whether you’re home or not1
  • The Google Home app. Designed for simplicity
  • Mindfully made to fit in
  • Leave your worries at the door


1 Some features, including mobile notifications, remote control, video streaming, and video recording, require working internet and Wi-Fi

    Specification
    • App

      • Requires the Google Home app and a Google Account – not compatible with the Nest app or the home.nest.com site

      Voice Assistant

      • Voice control works with Alexa or Google Assistant

      Dimensions & Weight

      • Width: 1.8 in (46 mm)
      • Depth: 0.95 in (24.1 mm)
      • Height: 6.3 in (160 mm)
      • Weight: 7.3 oz (206 g)

      Camera

      • 1.3-megapixel color sensor
      • 6x digital zoom
      • 3:4 aspect ratio

      Field of view

      • 145° diagonal

      Video

      • HD, 960 x 1280 pixels, up to 30 FPS
      • 24/7 live view
      • Night vision
      • HDR
      • H.264 encoding

      Video History

      • Includes up to 3 hours of event video history. Captures and stores video clips of activity within the past 3 hours
      • Captures and stores up to 30 days of event video history with a Google Home Premium subscription (sold separately), or up to 60 days with an advanced plan
      • Whether you choose battery or wired installation, the Nest Doorbell (battery) cannot continuously record 24/7 video history

      Audio

      • High-quality speaker and microphone
      • Two-way audio with noise cancellation

      Lights

      • White LED status light ring
      • RGB LED status light

      Sensors

      • PIR (motion and proximity sensor)
      • Magnetometer

      Night Vision

      • See up to 10 feet away
      • Four 850 nm infrared LEDs with IR cut filter

      Wireless

      • 802.11a/b/g/n/ac (2.4 GHz and 5 GHz) Wi-Fi
      • WEP, WPA, WPA2, WPA3 encryption supported
      • Bluetooth Low Energy (BLE)

      Security

      • On-device machine learning
      • Secure boot
      • Legally required software and security updates will be provided.
      • TLS/SSL with 128-bit AES

      Power

      • Built-in rechargeable Li-Ion battery, 6 Ah, 3.65V.
        Learn more at g.co/nest/camlife
      • Or use existing wiring for chime and recharging.
        Requires a 8–24VAC, 10VA, 50-60Hz transformer

      Chime & Compatibility

      • If you choose battery installation for your Nest Doorbell (battery), you can get a notification on your phone and on your Google Assistant–enabled speakers and displays when someone presses the button. Your existing wired doorbell chime will not ring
      • If you choose the optional wired installation for your Nest Doorbell (battery) by connecting it to your existing doorbell wires (8 to 24VAC, 10 VA, 50/60Hz transformer), your wired doorbell chime can ring when someone presses the button. You can also get a notification on your phone and on your Google Assistant–enabled speakers and displays

      Operating & Charging Temperatures

      • Operating temp: −20°C to 40°C
      • Charging temp: to above 0°C to 40°C

      Weather Resistance

      • IP54 weather resistant
      • Relative humidity range: 20% to 85%

      Sustainability

      • The Nest Doorbell (battery) is sustainably designed with 45% recycled content across its plastic parts

      Languages

      • English, Danish, Dutch, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, Swedish

      Warranty

      • 1-year limited warranty
      • Nest Pro: 3-year limited warranty

      What's in the Box

      • 1 Nest Doorbell
      • 1 base plate
      • Release tool
      • 2 wall anchors
      • 2 wall screws
      • Wire connector
      • 20° wedge
      • Spacers
      • Wedge screws
      • Charging cable (3 feet)
      • Quick start guide
      • Safety and warranty document

      Requirements

      • Doorbell power: Rechargeable battery (included), or existing doorbell wires (8–24 VAC, 10 VA, 50/60Hz transformer).
        Wired installation will still require charging the battery indoors with charge cable when temperatures fall below 0°C/32°F
      • Doorbell chime: Existing compatible wired mechanical or digital chime, or new compatible chime/Google Nest products (sold separately)
      • The Nest Doorbell requires a Wi-Fi network, a working broadband internet connection with at least 2 Mbps upload speed (DSL may not qualify), a compatible mobile device, the free Google Home app, and a Google Account
      • Works with Hey Google features require additional hardware sold separately, which could include a Google Nest device
      • Minimum requirements are available at g.co/nest/requirements
      • Video streaming, phone alerts, and history may be subject to interruptions or failures for reasons beyond Google’s control, like intermittent Wi-Fi or service provider outages
      • The Nest Doorbell does not provide third-party monitored emergency notification or response
      • Availability and performance of certain features and services are service-, device-, and network-dependent and may not be available in all areas
      • Subscription(s) may be required, and terms, conditions, and/or charges may apply
      • All features, functionality, and other product specifications are subject to change without notice or obligation
    Technical specification
    • Unique ref.nest-doorbell-wired-battery
    • Product familySmart Home
    • Product groupDoorbells
    • TypeObject (single object)
    • Date of publishing2026-04-05
    • Edition number1
    • Height (inches)6.3
    • Width (inches)1.8
    • Depth (inches)0.95
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)0.46
    Classification
    • BIMobject CategoryDoors - Accessories
    • IFC classificationObject
    • Uniclass 2015 CodePr_60_75_86
    • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
    • OmniClass Number23-29 11 25 17
    • OmniClass TitleSecurity Door Bells

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States