Publish your products
David design - Hammock bench

David design - Hammock bench

HAMMOCK BENCH The Hammock collection is one of David designs greatest successes the last years and has become a classic. From a vegetable tanned leather as the bearing part, the collection consists of everything from chairs to tables. Now we introduce a stylish bench in the collection. Hammock is also available as chair, easy chair, pouf, stool, barstool and table.
Specification
  • Product information Vegetable leather, black, brown, cognac or natural. Base in metal, black. Height 450 mm Depth 450 mm Width 1820 mm Seat height 450 mm Weight 7 kg Volume 0,48 cbm Vegetabiliskt läder, svart, brun, cognac eller natur Underrede i metall, svart. Höjd 450 mm Djup 450 mm Bredd 1820 mm Sitthöjd 450 mm Vikt 7 kg Volym 0,48 kbm
Technical specification
  • Unique ref.Hammock-bench
  • Product familyFurniture
  • Product groupHammock
  • TypeObject (single object)
  • Date of publishing2026-10-28
  • Edition number1
  • Height (mm)450
  • Width (mm)1820
  • Depth (mm)450
Related
  • Weight Net (Kg)7
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment