This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Areca Palm

Unique ref.: areca_palm
Brand: Götessons
Product family: Plants
Product group: Areca Palm
Height (mm): 2100
Date of publishing: 2019-02-05
Edition number: 1
Type: Object (single object)
Download (11)

High-quality artificial plants for decoration of office, conference and hotels. Plants are lifelike and requires minimal maintenance and also very good against allergies.
Height 2100 mm


Material main:
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Interior Artwork & Decoration
IFC classification: Object
Uniclass 1.4 Code: L8723
Uniclass 1.4 Description: Indoor plants
Uniclass 2015 Code: Pr_45_30_04_66
Uniclass 2015 Description: Preserved plants
NBS Reference Code: 35-33-66
NBS Reference Description: Preserved Plants
CSI MasterFormat 2014 Code: 32 93 00
CSI MasterFormat 2014 Title: Plants
OmniClass Number: 23-11 27 19
OmniClass Title: Plants
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Furniture - Interior Artwork & Decoration

Name Value
Material Palm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Palm

BIMobject®