Publish your products
Scan Sørlie - ON lounge sofa
Scan Sørlie - ON lounge sofa
Scan Sørlie - ON lounge sofa
Scan Sørlie - ON lounge sofa
Scan Sørlie - ON lounge sofa
Scan Sørlie - ON lounge sofa
Scan Sørlie - ON lounge sofa
Scan Sørlie - ON lounge sofa

    Scan Sørlie - ON lounge sofa

    ON is a lounge sofa with a seat height of 450 mm, ideal for waiting rooms, lobbies, and other lounge areas where welcoming seating is desired. The sofa offers high seating comfort, and the well-designed backrest creates an open feel while providing a comfortably embracing experience.

    ON is available in several versions: 1-seater, 2-seater, 3-seater, and 4-seater. It is also available in a dining height, see here.

    To complement the range, matching tables are launched in various heights and sizes, offering a cohesive solution with a well-considered design.

    TIP! EXTEND YOUR SOFA
    With connecting modules, the 4-seater sofa can be extended to any width, enabling flexible and customised seating solutions. Contact us and we will guide you to the right solution based on your requirements.

    Specification
      • Powder-coated metal frame in black (RAL 9005) and white (RAL 9016) as standard; 19 RAL colours available as special options. Black and white meet Möbelfakta requirements (RAL 9005, 9016).
      • Upholstered seat, backrest, and armrests in moulded foam.
      • Seat height: 450 mm
      • Seat depth: 500 mm
      • Total depth: 665 mm
    Technical specification
    • Unique ref.on-lounge-sofa
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City