Publish your products
Scan Sørlie - Size
Scan Sørlie - Size
Scan Sørlie - Size
Scan Sørlie - Size
Scan Sørlie - Size
Scan Sørlie - Size
Scan Sørlie - Size

    Scan Sørlie - Size

    The Size lounge chair now offers multiple base options: a sled base in black lacquered aluminum, as well as lacquered wood bases in oak, ash, and black. The chair is available with or without a headrest and can be upholstered in a wide variety of textiles to suit different settings. It combines modern design with generous comfort.

    The Size sofa table, designed to complement the collection, comes in several finishes and sizes. It’s the perfect companion to the armchairs in the same series.

    Size with a headrest provides optimal relaxation and comfort. The base comes in three variations: a high swivel version, a low four-legged cross base, and the Bolt model. A matching footstool is also available for the high base. The chair is also available without a headrest.

    This chair works perfectly both as a standalone seat and in groups, making it ideal for lobbies, lounges, quiet rooms, or informal meetings over a cup of coffee. The combination of various bases, with or without a headrest, makes it versatile and adaptable to a wide range of needs and environments.

    Specification
    • Technical info
      Weight: 18 kg
      Width: 70 cm
      Length: 78 cm
      Height: 81 cm
      Neck support: With headrest, Without headrest
      Legs: Black-stained ash, High cross, Lacquered ash, Lacquered oak, Low Cross, Bolt

      Technical data
      Height with headrest: 107 cm (all models)
      Height without headrest: 78 cm (all models)
      Width: 78 cm (with headrest) / 70 cm (without headrest)
      Depth: 78 cm (all models)
      Footstool H/W/D: 42.5 / 56 / 62 cm
      Seat height: 39 cm (all models)
      Seat shell core: steel / foam
      Stackable: no
      Table Original Cross: Ø60 cm
      Table Bolt: Ø60 cm and Ø90 cm
      Tabletops (all tables): solid oak / black Valchromat
      Table base colours: same as corresponding chair

    Technical specification
    • Unique ref.size
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Armchairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City