Publish your products
Scan Sørlie - Tekla bar stool
Scan Sørlie - Tekla bar stool
Scan Sørlie - Tekla bar stool
Scan Sørlie - Tekla bar stool
Scan Sørlie - Tekla bar stool
Scan Sørlie - Tekla bar stool
Scan Sørlie - Tekla bar stool
Scan Sørlie - Tekla bar stool
Scan Sørlie - Tekla bar stool
Scan Sørlie - Tekla bar stool

    Scan Sørlie - Tekla bar stool

    Tekla barstool is exceptionally stable and comfortable! It has 2 seat heights and the same 4 upholstery patterns as the rest of the Tekla chairs.

    Specification
    • Tekla Bar

      Fully upholstered seat, in moulded wood, for optimal back support.
      Design: Plain, Square S, Square L, Pipe
      Armrests: Without
      Base: Metal sled frame.
      Seat height: Low seat (65 cm), High seat (77 cm)
      Backrest height: Low back (27 cm), high back (40 cm).

      Technical info
      Legs: Bar high frame, Bar low frame
      Back support: Low, Low S

    Technical specification
    • Unique ref.tekla-bar-stool
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City