Publish your products
Scan Sørlie - Tekla Cross
Scan Sørlie - Tekla Cross
Scan Sørlie - Tekla Cross
Scan Sørlie - Tekla Cross
Scan Sørlie - Tekla Cross
Scan Sørlie - Tekla Cross

    Scan Sørlie - Tekla Cross

    A classic, ergonomic and comfortable conferense chair, coming in more patterns and frames.

    The Tekla series is a comprehensive collection of chairs in several categories. It is available in three backrest heights, four upholstery designs, and with a wide range of bases. All models, except the bar stools, are available with or without armrests. The chair is modern, stylish, and very comfortable. There is something for every taste and need.

    Tekla Cross features three different “families” of bases: Superleggera – (glides and castors), Trevi – (glides as well as 4-star and 5-star bases with castors), DB1.8 – (glides).

    In addition to Tekla Cross, there are Tekla Legs, Tekla Bolt, and Tekla Bar.

    Specification
    • Tekla Seat

      Fully upholstered seat, in moulded wood, for optimal back support.
      Design: Plain, Square S, Square L, Pipe
      Armrests: With or without
      Base: High cross = Superleggera (with or without castors). Low cross = Trevi (with or without castors)
      Base colours: Black or polished aluminium
      Seat height: lowest seat height 46 cm
      Backrest height: Low, medium, high
      Total height low: 85 cm
      Total height medium: 92 cm
      Total height high: 100 cm

      Technical info
      Length: 52 cm
      Back support: Low, Medium, High
      Legs: DB1.8 (DB1.8 AR), Superleggera (SUPERL 4W), Superleggera (SUPERL AR), Trevi (TREVI 4W), Trevi (TREVI 5W), Trevi (TREVI AR), Superleggera (SUPERL), Trevi (TREVI), DB1.8 (DB1.8)

    Technical specification
    • Unique ref.tekla-cross
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Office Chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City