Publish your products
Scan Sørlie - Tekla Executive
Scan Sørlie - Tekla Executive
Scan Sørlie - Tekla Executive
Scan Sørlie - Tekla Executive
Scan Sørlie - Tekla Executive
Scan Sørlie - Tekla Executive
Scan Sørlie - Tekla Executive

    Scan Sørlie - Tekla Executive

    Tekla executive has a softer foam to create a more luxurious feel. It comes in three back heights and a variety of underframes. Choose a base with 4 legs, sleighs or cross base with gliders or wheels. Tekla has three different “families” of crosses: Superleggera – (gliders and wheels), Trevi – (gliders and 4 or 5 wheels), DB1.8 – (gliders). All chairs are available with or without armrests.

    To provide even better seating comfort, we have replaced the mechanism in the base of Tekla Executive. The new function allows the rocking resistance to be adjusted so that the chair adapts to the user’s weight. It also offers a greater tilt range than before and can additionally be locked in the starting position. The new mechanism is available for the Superleggera and Trevi cross bases (excluding models with gliders and auto-return) and is offered exclusively for the Executive model – one of five upholstery pattern designs. Executive is a more premium variant, featuring additional padding and elegant quilting.

    Specification
    • Tekla Executive

      Fully upholstered seat, in moulded wood, for optimal back support.
      Design: Executive
      Armrests: With or without
      Base: High cross = Superleggera (with or without castors). Low cross = Trevi (with or without castors)
      Seat height: lowest seat height 46 cm
      Backrest height: Low, medium, high
      Total height low: 85 cm
      Total height medium: 92 cm
      Total height high: 100 cm

      Technical info
      Length: 52 cm
      Back support: Low, Medium, High
      Legs: DB1.8 (DB1.8 AR), Superleggera (SUPERL 4W), Superleggera (SUPERL AR), Trevi (TREVI 4W), Trevi (TREVI 5W), Trevi (TREVI AR), Legs, Bolt, Superleggera (SUPERL), Trevi (TREVI), DB1.8 (DB1.8)

    Technical specification
    • Unique ref.tekla-executive
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Office Chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City