Publish your products
Scan Sørlie - Tekla round conference table
Scan Sørlie - Tekla round conference table
Scan Sørlie - Tekla round conference table
Scan Sørlie - Tekla round conference table

    Scan Sørlie - Tekla round conference table

    Tekla round conference table is the perfect meeting table when you want to create a sense of togetherness in the conference room. Round tables contribute to an inclusive atmosphere. It becomes easier to see and hear each other, which encourages open discussions and collaboration. These large conference tables come in two sizes with diameters of 160 and 180 cm. The tabletop, which is divided into two parts, is available in standard laminate, Nano, or HPL. Tables with Nano top can be supplied with two wooden hatches centered in the table. Tables with HPL top can be supplied with a cut-out hole for mounting a media box. This applies to both sizes of the tables.

    The tables with laminate and HPL tops have straight edges, while the NANO top has a beveled edge. Base in black or glossy silver.
    Due to production optimization, the measurements for NANO Ø160 could be up to 2 cm smaller.

    Specification
    • Technical info
      Size: Ø158 cm, Ø160 cm, Ø180 cm
      Color undercarriage: Black 92, Silver Semi Gloss 91
      Hatch: With hatch, Without hatch
      Prepared for media box: Not prepared for media box, Prepared for media box

    Technical specification
    • Unique ref.tekla-round-conference-table
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Office Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City