Publish your products
The Lightning
The Lightning

    The Lightning

    The Lightning has a stylish design and a good ergonomically correct light that illuminates both upwards and downwards. A modern LED module design with touch buttons for brightness adjustment in three different positions. LEDs have an extremely long life span. Available as a desk and floor lamp. The table version can be installed right on the desk surface (Ø25 mm) or in a Table Top with a lamp socket.
    W. 400 mm H. 2000 mm
    Also available as desk lamp, height 1047 mm.

    Specification
    • The Lightning Desk

      LED-lamp for desk mounting.

      Uplight and downlight adjusted with touch buttons.

      Mounting: mounted  in a 25 mm hole if Table Top is not chosen.

      Optional: Table Top for mounting together with 2 electricity and 2 USB.

      Colour: white or black.

      ______________________________________________________________________________________________

      The Lightning Floor

      LED-lamp for floor. 

      Uplight and downlight adjusted with touch buttons.

      Colour: white or black.

      ________________________________________________________________________

      For updated information, see https://www.gotessons.com/en/p...

      Wattage (Whole Lamp):30+30 LED

      Voltage: AC 100-240V DC 24V

      Lumens: ≥4400LM

      Color Temp:3500K

      LUX: 1500/900/200 mm

      CRI:>80

    Technical specification
    • Unique ref.the_lightning
    • Product familyLighting
    • Product groupDesk & Table
    • TypeObject (single object)
    • Date of publishing2019-02-05
    • Edition number1
    • Height (mm)2000
    • Width (mm)400
    Related
    • Material mainAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City