Publish your products
Tulip
Tulip
Tulip

    Tulip

    Very affordable, efficient and foldable desk lamp with LED lighting. Touch controls for dimming and colour temperature adjustment. 0.7 A USB port for charging mobile phone etc.

    Wattage (whole lamp): 8W LED
    Voltage: AC 100-240V
    DC 12V
    Lumens: ≥300LM
    Color Temp: 4000-6500K
    LUX: max 900
    CRI:>80
    Reflector (non-dazzling)
    Beam angle: 120°
    LED life expectancy: 50 000 h

    Specification
    • Tulip Desk mount

      Foldable LED-lightning with dimmer and adjustable colour temperature.

      1 USB port for charging.

      For updated information, see https://www.gotessons.com/en/p...

    Technical specification
    • Unique ref.tulip
    • Product familyLighting
    • Product groupDesk & Table
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLighting - Desk & Table
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City