Publish your products
FREYA 60X120 THINR
FREYA 60X120 THINR
FREYA 60X120 THINR
    Graiman

    FREYA 60X120 THINR

    Freya es un decorado vibrante que irradia delicadeza y color. Su estilo vintage lleno de vida y gráfica nítida que resalta la conexión con lo natural. Ideal para decorar paredes y resaltar espacios comerciales o residenciales, aportando un toque único y lleno de diseño
    Technical specification
    • Unique ref.freya-60x120-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit