Publish your products
GRECO 60X120 TEXTURE THINR
GRECO 60X120 TEXTURE THINR
GRECO 60X120 TEXTURE THINR
    Graiman

    GRECO 60X120 TEXTURE THINR

    Con una estética contemporánea inspirada en el cemento, este revestimiento es perfecto para espacios modernos y versátiles. Su tono neutro facilita combinaciones y aporta equilibrio, ideal para proyectos residenciales o comerciales con carácter urbano.

    Technical specification
    • Unique ref.greco-60x120-texture-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit