Publish your products
Porcelain tile GROTTE 60X120 PARALELO THINR
Porcelain tile GROTTE 60X120 PARALELO THINR
Porcelain tile GROTTE 60X120 PARALELO THINR
    Graiman

    Porcelain tile GROTTE 60X120 PARALELO THINR

    Marble sculpted by time. Like its relative Grotte Meridiano, it is inspired by ancient caves. Its realistic texture combines porosity and smoothness with natural reliefs thanks to printing technology. It is elegant, neutral, and has a flowing design with a horizontal stone cut.

    Specification
    • Ultrasense features cutting-edge pieces that blend matte and glossy finishes, creating subtle reliefs and depths for an unmatched sensory experience.
    Technical specification
    • Unique ref.grotte-60x120-paralelo-thinr
    • TypeBuilding Material
    • Date of publishing2025-12-16
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    • Weight Net (Kg)16.05
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit