Publish your products
IPANEMA 60X120 ANTRACITE THINR
IPANEMA 60X120 ANTRACITE THINR
IPANEMA 60X120 ANTRACITE THINR
    Graiman

    IPANEMA 60X120 ANTRACITE THINR

    La piedra es apetecida en el mundo del diseño interior. El formato del porcelanato Ipanema, junto a su variedad de colores sobrios y su acabado mate, lo convierten en la opción ideal para diseños de estilo contemporáneo.

    Technical specification
    • Unique ref.ipanema-60x120-antracite-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit