Publish your products
NAVONA 60X120 THINR
NAVONA 60X120 THINR
NAVONA 60X120 THINR
    Graiman

    NAVONA 60X120 THINR

    Este porcelanato se luce en pisos y paredes gracias a sus texturas detalladas y su elegante acabado mate. Sus colores serenos se integran a la perfección con una estética armoniosa, aportando una belleza que perdura a lo largo del tiempo.

    This porcelain tile shines on floors and walls with its detailed textures and elegant matte finish. Its serene colors blend seamlessly with a harmonious aesthetic, bringing lasting beauty to any space.

    Specification
    • Antislip, Mineral Effect, Sense Tech

    Technical specification
    • Unique ref.navona-60x120-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit