Publish your products
Kitchen cabinet lift system VERTI 840KB - Depth 30.7 cm, Anthracite
Kitchen cabinet lift system VERTI 840KB - Depth 30.7 cm, Anthracite
    Granberg

    Kitchen cabinet lift system VERTI 840KB - Depth 30.7 cm, Anthracite

    VERTI 840 – Make Wall Cabinets Accessible at the Touch of a Button

    With the VERTI 840, you can easily reach everything in your wall cabinets – quickly, quietly, and without even opening the doors. The shelves lower smoothly down to the worktop, leaving free space in front for practical use.

    The compact design takes up minimal space and can be installed in both new and existing wall cabinets, without protruding from the wall.

    Light-permeable, fully enclosed sides and a reliable safety system ensure safe operation – with no risk of pinching.

    The VERTI 840 can be integrated into kitchens from any manufacturer, bringing both accessibility and style to your kitchen.

    Functions and Advantages
    • Lowers the shelf unit vertically down to the countertop
    • When lowered, there is free space on the worktop in front of the shelves
    • Installed in a new or existing cabinet from which the bottom has been removed
    • Safety plate stops the lowering if it comes in contact with any object on the underlying work surface
    • Fits cabinet width 60 / 80 cm
    • Fits cabinet height 70-84 cm
    Specification
    • Fits internal cabinet depth
      312 mm

      Type of lift
      Vertical lifting system for wall cabinets

      Operation

      Built-in control button on the right
      Additional control buttons can be purchased for easier access


      Height adjustment
      Motorised, steplessly adjustable 485 mm downwards


      Speed level
      41 mm/sec.

      Safety
      Safety plate under the bottom shelf. If anything touches the plate, the lift stops.


      Electrical connection
      Plug for 230 V, max 5A

      Lifting force
      60 kg

      IP-class
      IP20

      Height
      680 mm

      Fits cabinet width
      600 / 800 mm


      Fits cabinet height
      700 mm

      Fits cabinet, side thickness
      16 - 20 mm

      Material

      Safety plate: 12 mm lacquered MDF, Grey NCS S 7502-G, Gloss 35
      Shelves: 19 mm melamine, Anthracite Kronospan MFC 164 PE
      Sides: Crylon Softone
      Aluminium and sheet metal parts:
      Powder-coated AkzoNobel SABLÉ BLACK, YW 359 F
      Plastic parts: Black RAL 9005

    Technical specification
    • Unique ref.m1133
    • Product familyAccessible Kitchens
    • Product groupLifting Systems for Wall Cabinets
    • TypeObject (single object)
    • Date of publishing2025-10-24
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryMelamine
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Other
    • IFC classificationObject

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City