Publish your products
Electric wardrobe lift BUTLER 730
Electric wardrobe lift BUTLER 730
Electric wardrobe lift BUTLER 730
Electric wardrobe lift BUTLER 730
Electric wardrobe lift BUTLER 730
Electric wardrobe lift BUTLER 730
    Granberg

    Electric wardrobe lift BUTLER 730

    BUTLER 730 provides electric height adjustment up to 70 cm, lowering the clothes rail to a comfortable reach at the touch of a button. The rail moves out and down towards you for easier access and overview, and you can stop at exactly the height you prefer.
    The result is better ergonomics and freed-up space below for wire baskets, shelves, or shoes.
    The design is inclusive, comfortable for everyone and works especially well for wheelchair users.

    Functions and Advantages
    • Load bearing capacity 30 kg
    • Telescopic for interior wardrobe dimensions from 54.5 to 156.8 cm in width
    • Stylish and discreet design
    • Very quiet motors also take up little space inside the wardrobe
    • Integrated safety stop halts movement upon collision
    • Easy height adjustment with a push button (available as an accessory).
    Standard equipment
    • 1x Wardrobe lift
    • 1x Control unit with 2 connection cables
    • 1x Power supply unit with plug
    Specification
    • Operation

      Choose between a Bluetooth control button or a wireless remote control. (Control button selected as an accessory)


      Material

      RAL 9005 Jet Black:
      Plastic housing in RAL 9005 Jet Black, black anodised aluminium arms, chrome-plated clothes rail

      RAL 7022 Umber Grey:
      Plastic housing in RAL 7022 Umber Grey, black anodised aluminium arms, chrome-plated clothes rail

      RAL 9003 Signal White:
      Plastic housing in RAL 9003 Signal White, natural anodised aluminium arms, chrome-plated clothes rail



      Type of lift
      Electric wardrobe lift that lowers the clothes rod in front of the wardrobe

      Height adjustment
      Motorised clothes rod, steplessly adjustable 704 mm downwards, 591 mm outwards


      Speed level
      47 mm/sec.

      Electrical connection
      Plug for 230V, 50/60hz, 2,9A

      Length of motor cable
      2000 mm

      Max load
      30 kg

      Fits cabinet width
      600 - 900 mm / 1000 - 1600 mm


      Noise level
      52 dB

      Delivery package
      900x490x90 mm (LxWxH)

      Delivery Weight
      18 kg

    Technical specification
    • Unique ref.m1140
    • Product familyProducts
    • Product groupElectric Wardrobe Lifts
    • TypeObject (single object)
    • Date of publishing2025-12-08
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationObject
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City