Publish your products
CENTERLIFT 9600HC
CENTERLIFT 9600HC
CENTERLIFT 9600HC
CENTERLIFT 9600HC
CENTERLIFT 9600HC
    Granberg

    CENTERLIFT 9600HC

    Both tall and short people work in the kitchen and everyone needs different working heights. Moreover, different kitchen chores require different working heights. CENTERLIFT 9600H creates a kitchen in which everyone can work comfortably while also providing a natural hub in the kitchen where people can gather, on an ordinary weekday or on festive occasions.

    The lifting system can be integrated with kitchens from any kitchen manufacturer.

    Functions and Advantages
    • Motorised kitchen island lift
    • Height-adjustable 700-1100 mm above floor (excl. worktop)
    • 200 kg lifting power
    • The sides are adjustable sideways to suit the sink and hob
    • Integrated safety switch
    Useful information
    • Fittings for worktop enclosed
    • Sink bowls with a maximum height of 120 mm can be integrated
    • Electronics and motor system Plug and Play
    • The position of the motors is adjustable to the side (then screwed into the floor)
    Specification
    • Frame depth
      780 mm

      Frame width
      1180 - 2780 mm

      Depth worktop
      800 mm

      Width worktop
      1200 - 2800 mm

      Installation
      Floor mounted

      Height adjustment
      Motorised, steplessly adjustable 400 mm
      (700-1100 mm excl. top board)


      Speed level
      30 mm/sec.

      Operation
      Corded button or radio control


      Safety
      The safety strip is placed under the frame. If anything touches the safety strip, the lifting unit stops


      Electrical connection
      2 x Plugs for 230 V, max 5A

      Plumbing connections
      Connection is made with flexible hoses

      Lifting force
      200 kg

      IP-class
      IP 20

      Front height
      103 mm

      Delivery modules
      Worktop incl. safety switch, motors


      Fittings supplied
      Bracket for fronts and top board

      Material
      Aluminium frame

    Technical specification
    • Unique ref.m1142
    • Product familyAccessible Kitchens
    • Product groupLifting Systems for Kitchen Islands
    • TypeObject (single object)
    • Date of publishing2025-12-08
    • Edition number1
    • Depth (mm)780
    Related
    • Material mainAluminum
    • Material secondarySteel
    Classification
    • BIMobject CategoryKitchen - Other
    • IFC classificationObject

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City