Publish your products
Wall Mounted Motorised Workbench module 6300HA-CT
Wall Mounted Motorised Workbench module 6300HA-CT
    Granberg

    Wall Mounted Motorised Workbench module 6300HA-CT

    Summary

    • 103 mm front rim
    • Module width 79 - 159 cm

    Wall mounted, motorised workbench incl. worktop and 103 mm front rim.

    The module is delivered complete.

    The modules have a 10 mm shorter width to automatically give 5 mm gap on either side of the unit for the up and down movement. They are also 15 mm shallower in depth to make room for splash protection/tiles.

    The anti-pinch strip is placed under the front edge of the worktop. If anything touches the strip, the lift unit stops.

    Electronics and motor system "Plug and Play".

    The module can be integrated into environments from any cabinet manufacturer.

    Functions and advantages

    • Motorised wall mounted, adjustable 30 cm
    • Adjustable depth 576-606 mm incl. Front
    • Tiltable worktop plane for adjustment


    Standard equipment

    • Control button, aluminium design
    • Safety lock with key
    • Safety switches under front of worktop
    • Cover panels hiding installations on the wall under the worktop
    • Aluminium front rim
    • Worktop
    • Brushed aluminium rear edge strip
    Specification
    • Installation
      Wall

      Front height
      103 mm

      Height adjustment
      Motorised, steplessly adjustable 300 mm (700-1000 mm excl. top board)

      Speed level
      30 mm/sec.

      Operation
      Control button, ALU-design

      Safety
      The safety strip is placed under the front edge of the worktop. If anything touches the safety strip, the lifting unit stops

      Electrical connection
      Plug for 230 V, max 5.0 A

      Lifting force
      100 kg

      IP-class
      IP 20

      Delivery modules
      Ready-mounted worktop incl. safety switch, motors

      Frame depth
      576 - 606 mm from wall (Incl. front)

      Space to wall / adjoining cabinet
      5 mm

      Space to wall (for tiles)
      15 mm

      Tiling
      From 700 mm above floor (alternatively all the way down to the floor)

      Material
      Frame:
      Aluminum
      Cover panels for covering installations under the worktop:
      12 mm white melamine. Several colours can be offered upon request.
      Fronts:
      White lacquered aluminum. Several colours can be offered upon request.
      Top board:
      12 mm compact laminate or 30 mm worktop in high pressure laminate. Post-shaped front edge. Several colours can be offered upon request.

      Warranty
      2 year

      CE

    Technical specification
    • Unique ref.vaggmonterad-motordriven-arbetsbank-6300ha-ct1
    • Product familyHeight adjustable kitchen systems
    • Product groupHeight Adjustable Modular Worktops
    • TypeObject (single object)
    • Date of publishing2020-05-20
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryLaminate
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Other
    • IFC classificationObject

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit