Publish your products
ES Server Enclosure
Archived

ES Server Enclosure

ES Server Enclosure - GL480ES-2442 Dimensions: 48.00"H x 24.00"W x 42.00"D Rack Spaces: 24 RMU, 19" EIA 310-E Compliant Weight Capacity: 2000 lbs. on levelers, bolted to floor, or on casters Stock Color: Black Shipping Weight: 300 lbs. Shown with optional accessories
Technical specification
  • Unique ref.GL480ES-2442
  • Product familyEnclosures
  • Product groupES Server Enclosure
  • TypeObject (single object)
  • Date of publishing2012-05-24
  • Edition number1
  • Height (mm)1220
  • Width (mm)609
  • Depth (mm)1006
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)136
Classification
  • BIMobject CategoryElectrical - Other
  • IFC classificationFurniture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit