Publish your products
Leaf Lamp Metal Tree Seamless Table Straight

Leaf Lamp Metal Tree Seamless Table Straight

3.6 out of 5 stars3.6(5 reviews)
More than just a table - it's the Seamless Table. A modular table mounted to the trunk of the Leaf Lamp Metal Tree that creates a soothing place in a busy space. A complete environment that includes charging stations, cozy lighting and acoustic features with sound-absorbing qualities from the Leaf Lamp Metal Tree. 
Specification
  • Any color of your own choice can be made, either pick one of ours standard colors or a custom order. Please contact our sales team to find out more.
Technical specification
  • Unique ref.LLMT_ST_00
  • Product familyLeaf Lamp Series
  • Product groupLeaf Lamp Metal Tree
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
  • Height (mm)1060
  • Width (mm)2400
  • Depth (mm)1000
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings

Region availability

Europe Asia North America
Åland Islands
Armenia
Canada
Albania
Azerbaijan
United States
Andorra
Bangladesh
Austria
Bhutan
Belarus
British Indian Ocean Territory
Belgium
Brunei
Bosnia and Herzegovina
Cambodia
Bulgaria
China
Croatia
Christmas Island
Cyprus
Cocos (Keeling) Islands
Czech Republic
Georgia
Denmark
Hong Kong
Estonia
India
Faroe Islands
Indonesia
Finland
Japan
France
Kazakhstan
Germany
Kyrgyzstan
Gibraltar
Laos
Greece
Macau
Guernsey
Malaysia
Hungary
Maldives
Iceland
Mongolia
Ireland
Myanmar (Burma)
Isle of Man
Nepal
Italy
North Korea
Jersey
Pakistan
Latvia
Philippines
Liechtenstein
Singapore
Lithuania
South Korea
Luxembourg
Sri Lanka
Malta
Taiwan
Moldova
Tajikistan
Monaco
Thailand
Montenegro
Turkmenistan
Netherlands
Uzbekistan
North Macedonia
Vietnam
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City