This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Radius Planter Divider Concave

Unique ref.: A01B_2
Brand: Green Furniture Concept
Product family: Radius Series
Product group: Radius Planter Divider
Width (mm): 1000
Height (mm): 875
Depth (mm): 250
Date of publishing: 2018-11-14
Edition number: 1
Type: Object (single object)
Download (11)
Planters that fit with the Green Furniture seating, or connect modularly to each other to form a curved, friendly wall of plants. Seamless, and with curvature of choice just like the seating.
The Radius Series of solid metal accessories are designed with the Green Furniture Concept bench series Nova C and IOU in mind, but also work very well as stand-alone products.
Here is a few benefits of indoor plants:
Reducing carbon dioxide levels
Increasing humidity
Reducing levels of certain pollutants, such as benzene and nitrogen dioxide
Reducing airborne dust levels
Keeping air temperatures down
Material: Powder coated steel (color of choice)
Can be equipped with Mona Plant System on request.

Any RAL color and can be made as a custom order. Please contact our sales team to find out more.


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 130

BIMobject Category: Furniture - Other
IFC classification: Object
Uniclass 1.4 Code: L8117
Uniclass 1.4 Description: Planters
Uniclass 2015 Code: Pr_45_63_63_37
Uniclass 2015 Description: Herb planters
CSI MasterFormat 2014 Code: 32 94 33
CSI MasterFormat 2014 Title: Planters
OmniClass Number: 23-11 27 13 17
OmniClass Title: Planters
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Canada
  • United States

BIMobject SEEK Properties

Furniture - Other

Name Value
Depth 250 mm
Height 875 mm
Length 1000 mm
Material Steel
Width 1000 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®