Publish your products
Skate Cosmopolitan Drive Plate
GROHE

Skate Cosmopolitan Drive Plate

With the Skate Cosmopolitan flush plate, GROHE, a world leader in sanitary ware, offers cutting-edge flush technology. This flush plate is the perfect finishing touch to any trendy, contemporary bathroom. It has a full-size (156 x 197 x 10 mm) and features a lustrous GROHE StarLight chrome finish that is durable and easy to clean. And it's environmentally friendly too! The Dual Flush system allows you to select a flush volume of 3 or 6 litres (or 3 and 4.5 litres on some ceramic bodies) and stop the flush by pressing the small button. The integrated GROHE EcoJoy flush technology reduces water consumption by up to 50%! Installation, which requires the standard inspection template, is simple and does not require any tools. GROHE Skate Cosmopolitan flush plate: enhance your bathroom with a balanced mix of sophisticated style and great performance
Specification
  • for Dual Flush and Start & Stop built-in cisterns for pneumatic exhaust valve AV1 Dimensions 156 x 197 mm in ABS with GROHE Water Saving technology for water saving for cassettes, Uniset and Rapid SL 130 mm thick for installation with Rapid SLX mounting template 66 791 to be purchased separately
Technical specification
  • Unique ref.38732000
  • Product familySkate Cosmopolitan
  • Product groupSkate Cosmopolitan
  • TypeObject (single object)
  • Date of publishing2016-05-31
  • Edition number1
Related
  • Material mainChrome
  • Material secondaryChrome
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Toilet Accessories

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit