Publish your products
Fire protection window EI₂ 30
Fire protection window EI₂ 30
Fire protection window EI₂ 30

    Fire protection window EI₂ 30

    Fire-retardant fire protection window (single-leaf and double-leaf) with certified EI230 classification and pivot leaf. It is designed for installation in exterior walls and offers 30 minutes of fire resistance, smoke protection (S200), and a self-closing function (C2). Made from selected woods (pine, meranti, red grandis, or oak) with visible glazing beads and optional aluminum weather protection rail/front aluminum shell. Equipped with safety glazing (ESG/VSG), self-locking hardware and optional integrated or surface-mounted door closers. Ideal for use in fire-resistant facades where both protection and operability are required.

    Specification
      • Thermal insulation Uw at Ug:0.6 W/m2K > Uw = 1.0 W/m2K
      • Sound insulation: 42 dB
      • Construction depth: 92 mm
      • Max. sash dimensions (1-leaf): 1300 mm x 2700 mm
      • Approval: TSH
      • Outdoor use
      • There are 4 material options available: wood - pine, wood - meranti, wood - red grandis, and wood - oak.
    Technical specification
    • Unique ref.fire-protection-window-ei-duplicate
    • TypeObject (single object)
    • Date of publishing2026-03-06
    • Edition number1
    • Depth (mm)92
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow

    Region availability

    Europe
    Austria
    Germany
    Switzerland