Publish your products
Toledo Facing Brick
Archived

Toledo Facing Brick

The face brick toledo is the brick par excellence, placed in homes throughout Spain this brick stands out for the quality, the guarantee of durability and beauty. The careful completion of each piece is the soul, the essence, of the set of each piece. The face brick toledo will conform a perfect facade, clean and durable, without maintenance. Thanks to the best preparation of the clay, the most precise molding, the optimum drying, and a firing at the exact temperature the facing brick toledo has the traditional red color of the ceramic.
Technical specification
  • Unique ref.ladrillo-caravista-toledo
  • Product familyWalls
  • Product groupFacing Brick
  • TypeObject (single object)
  • Date of publishing2018-09-11
  • Edition number1
  • Width (mm)114
  • Depth (mm)240
Related
  • Material mainCeramics
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.17
Classification
  • BIMobject CategoryBuilding Materials - Masonry
  • IFC classificationWall
  • UNSPSC nameCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass Number23-13 21 19 13
  • OmniClass TitleFace Bricks
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit