Publish your products
GSE IN-ROOF SYSTEM
GSE IN-ROOF SYSTEM
GSE IN-ROOF SYSTEM
GSE IN-ROOF SYSTEM
GSE IN-ROOF SYSTEM
GSE IN-ROOF SYSTEM
GSE IN-ROOF SYSTEM

    GSE IN-ROOF SYSTEM

    3.8 out of 5 stars3.8(12 reviews)

    Universal mounting system for roof-integrated photovoltaic panels

    Specification
    • We harness the full capabilities of our group to create roof-integrated systems for standard PV modules. 

      With GSE IN-ROOF SYSTEM, you can replace traditional roof tiles or slates and create aesthetic and productif roof. 

      The solar roof will protect and add value to residential housing in every country.

    Technical specification
    • Unique ref.gse-portrait-half-frame
    • TypeAssembly (multiple objects)
    • Date of publishing2023-02-02
    • Edition number1
    • Height (mm)1160
    • Width (mm)1650
    • Depth (mm)10
    Related
    • Material mainPolypropylene
    • Material secondaryAluminum
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryElectrical - Solar Panels
    • IFC classificationRoof
    • ETIM CodeEC001752
    • ETIM NamePhotovoltaics mounting system
    • Uniclass 2015 CodeEn_70_10_80
    • Uniclass 2015 DescriptionSolar panel fields
    • OmniClass Number23-19 25 11 19 15
    • OmniClass TitleSolar Panels

    Region availability

    Europe
    France
    Germany
    Netherlands
    Poland
    United Kingdom