Publish your products
GFR3100, Heated Safety Station with Eyewash, Top Inlet

GFR3100, Heated Safety Station with Eyewash, Top Inlet

GFR3100
Heated Safety Station with Eyewash, Top Inlet


Application: In areas where electricity is available, heat-traced safety stations provide excellent protection against freezing. Units are heated by self-limiting heat tracing cable wrapped around internal pipe. Thermostat regulates heating. Units are insulated and jacketed for protection against weather. Since units are intended for use in cold weather conditions, consideration should be given to supplying unit with tempered water in accordance with ANSI Z358.1-2014. See “Tempering Units” section for more information.

Shower Head: 10” diameter orange ABS plastic with 20 GPM flow control.

Shower Valve: 1” IPS brass stay-open ball valve. Valve is US-made with brass ball and Teflon® seals. Furnished with stainless steel actuating arm and 29” stainless steel pull rod.

Spray Head Assembly: Freeze-resistant spray head assembly incorporates float off dust covers and internal flow control.

Eyewash Valve: 1/2” IPS brass three-way self-draining stay-open ball valve. Valve is US-made with brass ball and Teflon® seals. Valve has 1/2” NPT female drain port to permit water to drain from spray heads after use.

Jacket/Insulation: UV-resistant orange ABS plastic jacket with removable polyethylene foam insulation. Jacket sections are secured with removable stainless steel screws for easy maintenance.

Heating Cable: Self-regulating heat tracing cable with external braid guards. Heating is controlled by thermostat that shuts heat off when ambient temperature is over 50°F. Cable is FM and CSA approved.

Electrical System: Unit is fully wired at the factory. Junction box and components are rated for Class 1, Division 2, Groups B, C and D. System requires a 120 VAC, single phase power supply.

Pipe and Fittings: Schedule 40 galvanized steel.

Supply: 1-1/4” NPT female top inlet.

Sign: Furnished with ANSI-compliant identification sign.

Quality Assurance: Unit is fully assembled and factory tested prior to shipment.

AVAILABLE OPTIONS
SSH Stainless steel shower head.
HV 240 volt heat tracing.
TL Heat trace indicator light.
SP Scald protection valve.
FP Freeze protection valve.
ALG Green area light.

ALARM OPTIONS
0 No alarm
1 Double pole, double throw flow switch only(for remote sensing capability)
3 Alarm horn and remote sensing capability
5 Light and remote sensing capability
7 Alarm horn, light and remote sensing capability.
Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGFR3100
    Product TypeElectrically Heat-Traced Combination Safety Shower & Eyewash Station
    Installation / Supply TypeFloor Mounted with 1-1/4" NPT Female Top Inlet (Overhead Supplied)
    Cold-Weather RatingFully operational down to -40°F (-40°C)
    Hazardous Location RatingClass I, Division 2, Groups B, C, and D Environment
    Electrical CertificationsFM, UL, and CSA Approved electrical components
    Power Requirements120 VAC, Single Phase (Standard); Peak consumption 75 Watts
    Heating SystemThermostat-regulated, self-limiting heat-tracing cable wrapped around internal piping
    Thermostat ActivationAutomatically energizes when internal water temperature drops below 75°F (24°C)
    Protective Outer JacketUV-Resistant Bright Orange ABS Plastic Shell with Polyethylene Foam Insulation
    Jacket MaintenanceRemovable sections secured with stainless steel screws for easy maintenance access
    Shower Head10" (254 mm) Diameter Orange ABS Plastic with 20 GPM Flow Control
    Shower Activation Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel Actuating Arm & 29" Pull Rod
    Shower Flow Rate20 GPM (75.7 L/min) constant regulation
    Eyewash Valve1/2" IPS Brass 3-Way Self-Draining Stay-Open Ball Valve with 1/2" NPT internal drain port
    Eyewash Spray HeadsFreeze-resistant assembly with individual internal flow controls & float-off dust covers
    Internal Pipe / FittingsSchedule 40 Galvanized Steel Piping
    Electrical HookupPre-wired at factory to a Class I, Div 2 rated external junction box
    Compliance & CertificationsANSI Z358.1-2014, OSHA Compliant
    Quality AssuranceFactory assembled, fully wired, and water tested prior to crated shipment


    heated safety station, freeze resistant shower, heat traced eyewash, heat traced eye wash, class 1 division 2, hazardous location shower, cold weather eyewash, outdoor emergency shower, top inlet safety station, guardian equipment gfr3100, explosion proof eyewash, self regulating heat trace, insulated emergency shower, freeze proof safety station, combination shower eyewash, industrial drench shower, refinery safety equipment, chemical plant eye wash, fm approved eyewash, ul listed emergency shower, csa certified safety station, self draining eyewash, orange abs jacket, drench shower top inlet, 120v heated eyewash, extreme weather eye wash, anti freeze safety station, division 2 safety shower, emergency plumbing fixture, floor mount drench shower, low temperature eyewash, arctic safety shower, overhead supply eyewash, stay open ball valve, hazardous area eyewash

Technical specification
  • Unique ref.guardian-equipment-019
  • Product familyPlumbing
  • Product groupFreeze Resistant
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States