Publish your products
GBF1721, Barrier-Free WideArea™ Eye/Face Wash, Wall Mounted, Stainless Steel Bowl and Skirt

GBF1721, Barrier-Free WideArea™ Eye/Face Wash, Wall Mounted, Stainless Steel Bowl and Skirt

GBF1721
Barrier-Free WideArea™ Eye/Face Wash, Wall Mounted, Stainless Steel Bowl and Skirt

Application: Barrier-free WideArea™ eye/face wash for wall mounting. Bowl is lowered and extended to permit access by wheelchair user. Profile of unit is “flattened” to comply with maximum height and knee clearance requirements. Unit has stainless steel bowl and wraparound skirt to conceal valve, drain and piping.

ADA Compliance: When installed at recommended mounting height, unit complies with ADA requirements for accessibility by handicapped persons (maximum height and reach, minimum knee clearance and distance from obstructions).

Spray Head Assembly: Four GS-Plus spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Bowl: 11-1/2" stainless steel with wraparound skirt.

Mounting: Bowl and skirt unit has welded stainless steel bracket for wall mounting.

Supply: 1/2" NPT female inlet.

Waste: 1 1/2" OD chrome plated brass tailpiece.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
DC Stainless steel dust cover for each spray head.
HS Auxiliary hand-held drench hose for rinsing eyes, face or body.
T Chrome plated brass tailpiece and trap with 1 1/2" IPS waste connection.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014. Refer to Tempering Units section for complete technical and product selection information.

Technical specification
  • Unique ref.guardian-equipment-022
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit