Publish your products
GBF1735FDP, Swing-Down Eye/Face Wash with Drain Pan, Recess Mounted, Daylight Drain
GBF1735FDP, Swing-Down Eye/Face Wash with Drain Pan, Recess Mounted, Daylight Drain

    GBF1735FDP, Swing-Down Eye/Face Wash with Drain Pan, Recess Mounted, Daylight Drain

    GBF1735FDP
    Swing-Down Eye/Face Wash with Drain Pan, Recess Mounted, Daylight Drain


    Application: Wall mounted barrier-free swing-down eye/face wash with drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1 1/2" O.D. drain connection on front of unit for waste water. Front drain provides for less costly installation while facilitating regular testing of unit.

    ADA Compliance: When installed at recommended mounting height, unit complies with ADA requirements for accessibility by handicapped persons.

    Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

    Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

    Valve: 1/2" IPS brass plug-type valve with O-ring seals. Furnished with in-line strainer to protect valve and spray heads from debris and foreign matter.

    Mounting: 16 gauge stainless steel cabinet with flanged rim for recessed mounting in wall. Unit fits in standard 3 5/8" deep wall.

    Supply: 1/2" NPT female inlet.

    Waste: 1 1/2" O.D. tailpiece on front of unit with hinged stainless steel cover.

    Sign: ANSI-compliant identification sign.

    Quality Assurance: Unit is completely assembled and water tested prior to shipment

    AVAILABLE OPTIONS
    AP250-064 Test Kit Removable fitting with elbow and drain tube installs in daylight drain for testing unit.
    AP280-235 Electric Light and Alarm Horn Flashing light/alarm horn unit is recess mounted in finished wall. Light is illuminated and horn sounds when shower is activated. Includes additional leads for remote monitoring.
    TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver tepid water as required by ANSI Z358.1-2014.

    Technical specification
    • Unique ref.guardian-equipment-080
    • Product familyPlumbing
    • Product groupRecessed Lab Units & Safety Centers
    • TypeObject (single object)
    • Date of publishing2015-02-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    United States