Publish your products
Built in bathtub, off set right
Built in bathtub, off set right
Built in bathtub, off set right

    Built in bathtub, off set right

    Technical specification
    • Unique ref.GB2082580
    • Product familyBuilt in bath
    • Product groupBuilt in bath
    • TypeObject (single object)
    • Date of publishing2020-12-03
    • Edition number1
    • Height (mm)1570
    • Depth (mm)700
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inGermany
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurniture
    • ETIM CodeEC011609
    • ETIM NameBath
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit