Publish your products
Built in bathtub Duo - 1600X700 - 3600
Built in bathtub Duo - 1600X700 - 3600
Built in bathtub Duo - 1600X700 - 3600
Built in bathtub Duo - 1600X700 - 3600
    Archived

    Built in bathtub Duo - 1600X700 - 3600

    Standard bathtub for built-in installation.
    Specification
    • •Made from premium quality titanium alloy steel •Compatible with foot set and overflow system.
    Technical specification
    • Unique ref.GB2083600
    • Product familyBuilt in bath
    • Product groupBuilt in bath
    • TypeObject (single object)
    • Date of publishing2017-01-20
    • Edition number1
    • Height (mm)1600
    • Width (mm)700
    • Depth (mm)560
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inGermany
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurniture
    • ETIM CodeEC011609
    • ETIM NameBath
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit