Publish your products
Atlantic Kitchen mixer, high
Atlantic Kitchen mixer, high
Atlantic Kitchen mixer, high

    Atlantic Kitchen mixer, high

    • Pivoting spout 110° (0° and 60° block included)
    • Lever with clear color marking for hot and cold
    • Soft move, technology for smooth and precise handling
    • Available in other versions:
      • Matt black, GB4120505853
      • Matt black lead free, GB41205058053
      • Chrome lead free, GB412050580

    Technical specification
    • Unique ref.GB41205058
    • Product familyAtlantic
    • Product groupKitchen mixer
    • TypeObject (single object)
    • Date of publishing2019-10-07
    • Edition number1
    • Height (mm)212
    • Depth (mm)330
    Related
    • Material mainBrass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit