Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/ed01928f-433d-4951-9d51-184af3a74b9b
Home
Categories
Sanitary
Taps & Mixers
Shower pack incl. shower set, 150 c-c
Unavailable in United States
Gustavsberg
Follow
Shower pack incl. shower set, 150 c-c
A classic single lever shower mixer in combination with a functional shower set.
Download
Technical specification
Technical specification
Unique ref.
GB41212087
Product family
New Nautic
Product group
Shower mixer
Type
Object (single object)
Date of publishing
2025-11-05
Edition number
1
Height (mm)
90
Width (mm)
192
Depth (mm)
142
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathroom-faucets/shower-faucet/product/gb41212087/shower-mixer-new-nautic-2-1-singel-lever-shower-pack-incl-shower-set-150-c-c-1
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/New_Nautic_single-lever_mixers.pdf
Related
Related
Material main
Brass
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
ETIM Code
EC011329
ETIM Name
Shower mixing tap
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download