Publish your products
Atlantic Wash basin mixer with side spray
Atlantic Wash basin mixer with side spray
Atlantic Wash basin mixer with side spray
Atlantic Wash basin mixer with side spray
Atlantic Wash basin mixer with side spray

    Atlantic Wash basin mixer with side spray

    • Cold-start, only cold water when the lever is in straight forward position
    • Soft move, technology for smooth and precise handling
    • Adjustable max temperature for better scalding protection
    Technical specification
    • Unique ref.GB41215147
    • Product familyAtlantic
    • Product groupWashbasin mixer
    • TypeObject (single object)
    • Date of publishing2019-10-07
    • Edition number1
    • Height (mm)132
    • Depth (mm)102
    Related
    • Material mainBrass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit