Publish your products
Nautic Wash basin mixer -  wall-mounted thermostat
Archived

Nautic Wash basin mixer - wall-mounted thermostat

Bathroom sink faucet - Nautic wall-mounted thermostat 150 c-c
Specification
  • •Safe Touch reduces the heat on the front of the faucet •Maintains even water temperature •Adjustable max temperature for increased scald protection
Technical specification
  • Unique ref.GB41215352
  • Product familyNautic
  • Product groupThermostat
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)70
  • Depth (mm)120
Related
  • Material mainChrome
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit