Publish your products
New Nautic Wash trough mixer. With vacuum valve, 150 c-c
New Nautic Wash trough mixer. With vacuum valve, 150 c-c
    Archived

    New Nautic Wash trough mixer. With vacuum valve, 150 c-c

    With vacuum valve and check valves in the inlets

    Eco-stop, adjustable maximum flow

    Adjustable max temperature for increased scald protection

    Backflow protection in accordance with SS-EN 1717 [HD]

    Also available with 0,1 % lead,  GB412162740

    Technical specification
    • Unique ref.GB41216274
    • Product familyNautic
    • Product groupWash through mixers
    • TypeObject (single object)
    • Date of publishing2021-12-08
    • Edition number1
    • Height (mm)155
    • Width (mm)200
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit