Publish your products
Shower Wall Black 80 cm
Shower Wall Black 80 cm
Shower Wall Black 80 cm
Shower Wall Black 80 cm

    Shower Wall Black 80 cm

    Black matte anodized aluminium with all visible details in black Frames on the outside of the glass to avoid dirt build up Available in sizes up to 140 cm

    Technical specification
    • Unique ref.GB51SRWL80HBL
    • Product familySquare
    • Product groupShower wall
    • TypeObject (single object)
    • Date of publishing2020-09-21
    • Edition number1
    • Height (mm)2000
    • Width (mm)800
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategorySanitary - Showers
    • ETIM CodeEC010962
    • ETIM NameShower door
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit