Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/416f0269-ed17-4fa6-a8e5-94270894ca1f
Home
Categories
Sanitary
Storage
Vanity unit 120 cm 4 drawers
Available in United States
Gustavsberg
Follow
Vanity unit 120 cm 4 drawers
Download
Technical specification
Technical specification
Unique ref.
GB71DCV2D12_00
Product family
Ducentic
Product group
Bathroom furniture
Type
Object (single object)
Date of publishing
2026-11-10
Edition number
1
Height (mm)
600
Width (mm)
1180
Depth (mm)
465
Related
Related
Material main
Chipboard
Designed in
Sweden
Manufactured in
Czech Republic
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
ETIM Code
EC011382
ETIM Name
Washbasin lower cupboard
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Similar products
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
Gustavsberg
Vanity unit 100 cm with Washbain
Download
Gustavsberg
Mirror cabinet 120 cm
Download
Gustavsberg
Vanity unit 120 cm with Counter top
Download
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download