Publish your products
Tall cabinet Graphic Base 30 cm
Tall cabinet Graphic Base 30 cm
Tall cabinet Graphic Base 30 cm
Tall cabinet Graphic Base 30 cm

    Tall cabinet Graphic Base 30 cm

    Soft closing doors Turn able doors for left- or right opening Movable glass shelves Mounting system for quick and simple installation Several handles and knobs in different styles as accessory Material: Melamine, classed for bathrooms

    Technical specification
    • Unique ref.GB71GBTC30AG
    • Product familyGraphic Base
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2020-09-21
    • Edition number1
    • Height (mm)1700
    • Width (mm)300
    • Depth (mm)320
    Related
    • Material mainMelamine
    • Designed inSweden
    • Manufactured inFinland
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit