Publish your products
FIRM-FILL® SCM-400 | Sound Control Mat
FIRM-FILL® SCM-400 | Sound Control Mat
FIRM-FILL® SCM-400 | Sound Control Mat
FIRM-FILL® SCM-400 | Sound Control Mat

    FIRM-FILL® SCM-400 | Sound Control Mat

    FIRM-FILL® SCM-400, is a 3/8" (10mm) sound mat is efficiently engineered to limit sound transmission in multi-family construction. Ideal for when the gypsum concrete pour is not a standard thickness.

    Recommended For

    • Sound Attenuation Systems Application / Market: Wood subfloors & concrete subfloors.

    Covered by

    • FIRM-FILL® Gypsum Concrete
    • FIRM-FILL® 2010+
    • FIRM-FILL® 3310
    • FIRM-FILL® High Strength
    • FIRM-FILL® CMD
    • GYP-SPAN® Radiant

    Features & Benefits

    • Helps create sound resistant floors with the high IIC and STC level required by IBC 2009
    • Cost-effective way to address IIC requirements
    • Performance in wood frame construction and concrete structures
    • Minimal deflection, and no creep or long-term degradation
    • Provides a thin profile for tight construction assemblies
    • Lightweight and easy to handle
    • Installed by Licensed Applicators of Hacker Industries, Inc.
    Specification
    • Technical DataProperties
      Roll Weight39 lbs.
      Thickness3/8" (10 mm)
      Width60"
      Length80'
      Square Feet/Roll400 square feet/roll

      Compression Resistance

      Force AppliedResidual ThicknessActual Residual Thickness (in)
      42 lbs./sf100%0.434
      105 lbs./sf99.5%0.437
      505 lbs./sf99.13%0.43
    Technical specification
    • Unique ref.firm-fill-scm-400-sound-control-mat
    • Product familyAcoustic Underlayment Systems
    • Product groupResilient Sound Control Mats
    • TypeObject (single object)
    • Date of publishing2026-03-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 17 11 13
    • OmniClass TitleFloor Underlayments

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit