Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/3abf74dd-3c9e-4875-ad07-38edbbf6244b
Home
Categories
Electrical
Other
HAFELE Digital Door Lock - Alpha 499.21.232
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Digital Door Lock - Alpha 499.21.232
Download
Technical specification
Technical specification
Unique ref.
hafele-digital-door-lock-alpha-49921232
Product family
Doors & Accessories
Product group
Digital Door Lock
Type
Object (single object)
Date of publishing
2025-10-06
Edition number
1
Height (mm)
275
Width (mm)
65
Depth (mm)
70
Related
Related
Material main
Aluminum
Material secondary
Glass
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electrical - Other
Similar products
HAFELE เฮเฟเล่
HAFELE Powerdocks Power Fit Power Outlet Box with Swivelling
Download
HAFELE เฮเฟเล่
HAFELE Powerdocks Modular with Designer Cover
Download
HAFELE เฮเฟเล่
ChilProof
Download
HAFELE เฮเฟเล่
OfficeFit
Download
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Nova 499.21.226
Download
HAFELE เฮเฟเล่
HAFELE Powerdocks Modular with Mounting frame
Download