Publish your products
HAFELE Digital Door Lock - Infinity 499.21.223

HAFELE Digital Door Lock - Infinity 499.21.223

Technical specification
  • Unique ref.hafele-digital-door-lock-infinity-49921223
  • Product familyDoors & Accessories
  • Product groupDigital Door Lock
  • TypeObject (single object)
  • Date of publishing2025-10-06
  • Edition number1
  • Height (mm)400
  • Width (mm)69
  • Depth (mm)51
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryElectrical - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit