Publish your products
HAFELE 3 IN 1 Breakfast Machine Vintage AF 358 RD KÜCHE

HAFELE 3 IN 1 Breakfast Machine Vintage AF 358 RD KÜCHE

HAFELE_3-IN-1-Breakfast-Machine_Vintage-AF-358-RD-KÜCHE _495.06.215
Specification
  • • Heating type: Hot plate • Thermal fuse automatically off power • Knob controllers operate separately • Up to 15 minutes time setting by knob with indicator light • Temperature levels adjustment by knob with indicator light • Adjustable thermostat • Sandwich bake function (650 W) • Boil or grill function (550 W) • Include 1 compact pot with a cover and 1 sandwich baking plate (non-sticky and detachable)
Technical specification
  • Unique ref.HAFELE_3-IN-1-Breakfast-Machine_Vintage-AF-358-RD-KUCHE
  • Product familyBreakfast-Machine
  • Product group3-IN-1
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)110
  • Width (mm)280
  • Depth (mm)210
Related
  • Material mainStainless steel
  • Material secondaryPlastic
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit