Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/526ca6d3-855e-45d2-ba58-0c8b672dfc51
Home
Categories
Kitchen
Appliances
HAFELE Built In Multifunction Oven ETHERNAL Plus
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Built In Multifunction Oven ETHERNAL Plus
HAFELE_Built-In-Multifunction-Oven_ETHERNAL-Plus_495.05.800
Download
Specification
Specification
• 13 Functions, Capacity: 72 liters • Slider touch control with LED display • Soft-closing and soft-opening door • 3-level glass door • 2-side rack support • Easy cleaning (Enamel) • 2 Internal lights • Electronic child lock • 1 Deep enamelled baking pan • 1 Grill rack
Technical specification
Technical specification
Unique ref.
HAFELE_Built-In-Multifunction-Oven_ETHERNAL-Plus
Product family
Oven
Product group
Built-In-Multifunction
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
596
Width (mm)
595
Depth (mm)
566
Links
Links
Product url
https://app.hafele.co.th/products/495.05.800?view=
Related
Related
Material main
Stainless steel
Material secondary
Glass
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 23
OmniClass Title
Residential Food Cooking Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.2
(
6
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Hygiene Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
Download
HAFELE เฮเฟเล่
HAFELE Built In Hood Lyra Plus
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Innova Smart Mate
Download