Publish your products
HAFELE Ceramic Hob HH 406TE 5 Series

HAFELE Ceramic Hob HH 406TE 5 Series

HAFELE_Ceramic-Hob_HH-406TE-5-Series_495.06.102
Specification
  • • 4 Cooking zones Front left Ø165 mm (1,200 W) Rear left and front right Ø200 mm (1,800 W) Rear right Ø165 mm (1,200 W) • Touch control • 9 Stages power setting • Safety lock • Timer 1–99 minutes • Over-heating protection • Operating time limitation • Residual heat indicator
Technical specification
  • Unique ref.HAFELE_Ceramic-Hob_HH-406TE-5-Series
  • Product familyHob
  • Product groupCeramic
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)55
  • Width (mm)590
  • Depth (mm)520
Related
  • Material mainGlass
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit