Publish your products
HAFELE Kitchen Built-In Multifunction Oven Plus+IMOLA

HAFELE Kitchen Built-In Multifunction Oven Plus+IMOLA

Specification
    • 538.01.262
    • Material: Glass/Stainless steel
    • Oven multifunction 11 functions, Capacity: 70 L
    • Touch control with LCD display
    • Fully glass door
    • 3-level glass doors
    • 2-side rack support
    • Telescopic guides 2 levels
    • Removable door
    • Electronic child lock
    • Smoke ventilation system
    • Timer 9 h
    • Aluminium handle
    • Temperature range: 50–250 ºC
    • 1 Shallow baking pan, 1 Deep baking pan and 1 Grill rack
    • Electrical connection rating: 3,000 W
    • Voltage: 220-240V, 50/60 H
Technical specification
  • Unique ref.HAFELE_Kitchen_Built-In_Multifunction_Oven_Plus-IMOLA
  • Product familyKitchen
  • Product groupOven
  • TypeObject (single object)
  • Date of publishing2022-12-29
  • Edition number1
  • Height (mm)595
  • Width (mm)595
  • Depth (mm)575
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryKitchen - Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit