Publish your products
Litter Bin Rosen 40L
Litter Bin Rosen 40L
Litter Bin Rosen 40L
Litter Bin Rosen 40L
    HAGS
    Archived

    Litter Bin Rosen 40L

    Rosen is a robust and functional wastebasket that, with its stylish design, fits in most environments. The Rosen´s slanted lid makes it difficult to place, for example, bottles and cans on it, but is also a beautiful detail together with the solid opening handle. The rose, which has a completely hidden bag, is also very user-friendly from a work environment point of view as it opens with a simple hand grip and emptying does not require any heavy lifting. The rose can be used both as a litter bin and a dog latrine and is available as standard in black and hot-dip galvanized versions, but can be offered in other colors.

    Choose from

    Post Fitting

    Free Standing

    Specification
    • 8049774 40L Black – Post Fitting

      8049776 40L Galvanised – Post Fitting

      8059337 40L Black –Free Standing

      8059336 40L Galvanised –Free Standing

    Technical specification
    • Unique ref.litter-bin-rosen
    • Product familyOutdoor Furniture
    • Product groupLitter bins
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)630
    • Width (mm)400
    • Depth (mm)290
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)19
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • IFC classificationObject
    • OmniClass Number23-11 27 00
    • OmniClass TitleLandscaping

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit