This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Turnbuckle BT (Technical Anchors)

Unique ref.: spanslot
Brand: Hakron
Product family: Turnbuckle
Product group: BT
Width (mm): 14
Height (mm): 40
Depth (mm): 40
Date of publishing: 2017-05-10
Edition number: 1
Type: Assembly (multiple objects)
Download (4)
The BT turnbuckle allows coupling of prefabricated parts easily. This tightening lock makes a precise assembly and a durable structural connection as possible, mainly permanent loads into tensile and transverse direction. In addition to the contraction of the parts to be joined, one may choose to finish the joints (waterproof). For this we offer a variety of special sealing products.

The BT turnbuckle is available in galvanized or stainless steel sinks incomparable performance.

Can be used for, inter alia, the road construction, tunneling, upon coupling of floors and / or walls, retaining walls, and many other prefabricated structural parts. Technical documentation on request.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands
Weight Net (Kg): 0.9

BIMobject Category: Building Materials - Reinforcement
Uniclass 1.4 Code: JE3
Uniclass 1.4 Description: Reinforcement
Uniclass 2.0 Code: PR-97-72
Uniclass 2.0 Description: Reinforcement
This product is available in:
Europe
  • Belgium
  • Germany
  • Luxembourg
  • Netherlands
  • United Kingdom

BIMobject®